Leviton has several pulse collector devices which use pull up resistor to a DC voltage to detect a contact being in an open or closed state. This is a common way to provide remote capture of the usage counter from a metering device. Our counter will increased when it detects a transition from the open to closed state.
As we provide a wetting voltage, the "output" of a pulse device must be dry contact, and we assume the output provided is normally open. This can be described as a KY output meter. Typically compatible outputs from meters will be described as "relay", "reed switch", "solid state", "open collector" or "open drain".
KYZ meters: KYZ pulse output meters are also compatible, as long as the meter is only expected to measure consumption. Some of our pulse input products have the ability to configure the input for KYZ devices. For those, the usage counter will increase on either state transition.
For our other pulse counting devices, apply a multiplier of 2 in additional to the standard multiplier from the pulse meter to convert the raw pulse count to the engineering unit consumption value.
The following information are the specifications of each of our pulse counting devices in one location to quickly determine which may be compatible with a third party pulse output submetering device.
* Default configuration from factory
** Adjustable setting in the pulse counting product
Regardless of the wetting voltage, all of our devices are limited to sourcing 5mA.
It is always best to confirm with the manufacturer of a 3rd party meter whether it is indeed compatible with the specifications stated in this article.
As we provide a wetting voltage, the "output" of a pulse device must be dry contact, and we assume the output provided is normally open. This can be described as a KY output meter. Typically compatible outputs from meters will be described as "relay", "reed switch", "solid state", "open collector" or "open drain".
KYZ meters: KYZ pulse output meters are also compatible, as long as the meter is only expected to measure consumption. Some of our pulse input products have the ability to configure the input for KYZ devices. For those, the usage counter will increase on either state transition.
For our other pulse counting devices, apply a multiplier of 2 in additional to the standard multiplier from the pulse meter to convert the raw pulse count to the engineering unit consumption value.
The following information are the specifications of each of our pulse counting devices in one location to quickly determine which may be compatible with a third party pulse output submetering device.
Product | DC Wetting Voltage | Max frequency @ 50% duty cycle (Hertz) | Min pulse width based on max frequency (milliseconds) | Maximum acceptable circuit impedance for detecting contact closure (ohms) |
A7810 onboard I/O | 3.3 | 10*, 50, 100 | 50, 10, 5 | 100-2500** |
A8812 onboard I/O | 5 | 10 | 50 | 100-5000** |
A8332 | 5 | 10 | 50 | 100-5000** |
A8911 | 3.3 | 10*, 50, 100 | 50, 10, 5 | 100-2500** |
R9120 | 3.3 | 10*, 50, 100, 250 | 50, 10, 5, 2 | 100-2500** |
Applicable Series 7000 Meters | - | 10 | 50 | - |
* Default configuration from factory
** Adjustable setting in the pulse counting product
Regardless of the wetting voltage, all of our devices are limited to sourcing 5mA.
It is always best to confirm with the manufacturer of a 3rd party meter whether it is indeed compatible with the specifications stated in this article.
Last edited: