Configuration of the Leviton Energy Monitoring Hub datalogger is commonly best done after all meters and devices are configured. This page centralizes the download files for all devices.
* Device has a web interface. Use your web browser of choice on your PC. Firmware upgrades are designed to maintain the current configuration, and newly introduced features will launch in a default configuration state. Regardless, we recommend taking a backup of the config of the device prior to upgrades. Earlier firmware does not have the backup/restore feature. Reach out to technical support for guidance on how to back up the files with your PC using FTP.
** EMH template downloads must be unzipped first. Upload the MBT files into your device. Avoid modifying the filenames from your PC.
*** When using a 3rd generation EMH and reading the Series 7000/7100 via Modbus TCP and using templates, install the beta firmware v02.23.0123 first.
**** This firmware update is intended for Series 8000 meters operating 1.5x firmware or newer. Always perform a meter configuration backup prior to updating the meter.
If you have an Obvius branded product, the EMHXD firmware will work for the A8820. The A7810, A8810, A8812 and A8814 firmware is also the same for both brands. Obvius is a wholly owned subsidiary of Leviton Mfg. Co. since 2011.
| Product Model/Series | Firmware | Configuration Software (Windows OS compatible, x86 PCs) | EMH Templates ** |
| Series 6000 | - | Easy Config System v2.1.1.0 | Advanced |
| Series 7000/7100 (3, 12, 24, 48 CT inputs; 48 CTs = up to 16 3-phase elements) | 2.73 | Power Meter Viewer v2.17 | Modbus*** Full Data Set with Power Quality Parameters Limited Data Set BACnet All, Per Element |
| Series 7200/7300 (48 CT inputs; up to 24 virtual elements) | 3.00g (download included w/ v3.2e config tool) | Power Meter Viewer Virtual Element v3.2e | Common |
| Series 8000 | v2.08**** loader tool | S8000 Config Tool v1.7.0.1255 | Utilize built-in driver |
| EMHXD, EMHSP (4th gen) current release [Version, Filesize, Checksum] | Latest | N/A * | N/A |
| EMHXD, EMHSP (4th gen) beta | v04.25.0926 | N/A * | N/A |
| EMH (3rd generation) A7810, A8810, A8812, A8814 RELEASE | v02.21.0309 Linux 2.6.28.10-r2.54 | N/A * | N/A |
| EMH (3rd generation) A7810, A8810, A8812, A8814 Beta | v02.23.0123 Linux 2.6.28.10-r2.54 | N/A * | N/A |
* Device has a web interface. Use your web browser of choice on your PC. Firmware upgrades are designed to maintain the current configuration, and newly introduced features will launch in a default configuration state. Regardless, we recommend taking a backup of the config of the device prior to upgrades. Earlier firmware does not have the backup/restore feature. Reach out to technical support for guidance on how to back up the files with your PC using FTP.
** EMH template downloads must be unzipped first. Upload the MBT files into your device. Avoid modifying the filenames from your PC.
*** When using a 3rd generation EMH and reading the Series 7000/7100 via Modbus TCP and using templates, install the beta firmware v02.23.0123 first.
**** This firmware update is intended for Series 8000 meters operating 1.5x firmware or newer. Always perform a meter configuration backup prior to updating the meter.
If you have an Obvius branded product, the EMHXD firmware will work for the A8820. The A7810, A8810, A8812 and A8814 firmware is also the same for both brands. Obvius is a wholly owned subsidiary of Leviton Mfg. Co. since 2011.
Attachments
-
S7000_7100_BNET_ELEMENT_TEMPLATES.zip26 KB · Views: 245
-
A8812_Firmware_v02-21-0309.zip5.4 MB · Views: 511
-
flash_Firmware_v02-23-0123.zip5.4 MB · Views: 568
-
Easy_Config_System_LEVITON_v2.1.1.0.zip99.4 MB · Views: 712
-
series7x00-PWR-QLTY-69pt.zip3.3 KB · Views: 254
-
S7200-S7300-VE-v3.zip3.7 KB · Views: 244
-
Series6000_Advanced.zip4 KB · Views: 782
-
series7000_7100_27pt.zip1.9 KB · Views: 133
-
2.73.zip1.1 MB · Views: 9
Last edited: