The energy counter on this meter's LCD will scale according to how much energy has been registered to maximize the screen's capabilities.
As such, over time, it will adjust the decimal place and multiplier factor. Below are tables to help with converting the displayed value to different scaling units.
LCD Resolution:
As such, over time, it will adjust the decimal place and multiplier factor. Below are tables to help with converting the displayed value to different scaling units.
LCD Resolution:
| Individual Channels | |
| 0-99.9Wh= 0.1Wh | The LCD shows Wh readings with a decimal up to 99.9 Wh |
| 100Wh-9999Wh=1Wh | The LCD drops the decimal after 100 Wh |
| 10kWh-99.9kWh=0.1kWh | The LCD doesn’t switch to kWh readings until the meter accumulates 10 kWh |
| 100kWh-9999=1kWh | The LCD drops the decimal after 100 kWh |
| 10.0MWh-99.9MWh = 0.1MWh | At 10 MW the LCD scale switches to MWh with a decimal point value |
| 100MWh-9999MWh=1MWh | At 100 MW the LCD scale shows MWh with no decimal point value |
| System kWh resolution |
| 0Wh-999999Wh=1Wh |
| 1000kWh-9999.9kWh = 0.1kWh |
| 10000kWh-999999kWh =1kWh |
| 1000.0MWh-9999.9MWh=0.1MWh |