Boiler plate performance specifications can be downloaded from leviton.com to drive the spec process. This article quickly walks you through some the specification decisions to be made.
Connectivity
Connectivity between Leviton devices and the server running the My Building software is required. Pick one:
Hosting Option
My Building can either be hosted by Leviton or by the customer. If hosted by Leviton, internet connectivity is required. If hosted by the customer, a server and connectivity to the sever is required.
The following features are optional and can be added to any project at any time.
Data Storage Options
Several different data storage tiers and extended time storage plans are available . Each plan has different roll up intervals for data as well as a different time period for which said data is available.
Notes:
Connectivity
Connectivity between Leviton devices and the server running the My Building software is required. Pick one:
Connectivity between GreenMAX DRC Room Controllers and the 2.4Ghz Wi-Fi Building network is required. The building network must be installed and operational at time of commissioning. The site IS/IT representatives shall provide the SSID and passphrase available to Leviton at time of commissioning and shall ensure sufficient coverage to all Room Controllers and/or related devices.
All networking components, including necessary Wi-Fi infrastructure, shall be provided by Leviton.
- Access Points and all other devices must be installed per their installation instructions and the contract document which may requires: 1. line voltage power at the location of each access if a PoE switch is not provide, and, 2. Installation to surface of the finished ceiling
- Access points should be located within line of site to the Room Controllers and minimize obstructions, especially those containing metals, fire rated sheetrock, and concrete
- Contractor may be required to install additional access points during commissioning as determined by site conditions and RF performance
Hosting Option
My Building can either be hosted by Leviton or by the customer. If hosted by Leviton, internet connectivity is required. If hosted by the customer, a server and connectivity to the sever is required.
My Building software shall be hosted by Leviton at myBuilding.Leviton.com, on Leviton servers. Internet connectivity from the lighting control network is required and shall be provided by the site. Internet connectivity is required at time of commissioning
My Building software shall be installed at Customer's Premise
Computer provided by Leviton running Widows Sever. My Building shall be pre-installed and commissioned by Leviton Field Service.
Computer provided by Leviton running Linux. My Building shall be pre-installed and commissioned by Leviton Field Service.
Customer provided compatible hardware, physical or virtualized, by Customer IS/IT team. My Building software and setup instructions will be provided by Leviton. Unless Managed Services or Dev Op's service's are purchased, installation and maintenance is the responsibility of the customer.
Leviton shall provide dedicated 1-1 dev-op's support to customer, for up to 4 hours, to support customer in their installation of Leviton's My Building software. Remote access to be provided by customer and made available to Leviton at time of commissioning.
Managed Services - Leviton shall manage Customer's My Building infrastructure, remote access and all required permissions to be provided to Leviton by Customer. Leviton to Provide _____ (1 if not filled in) years of management fees in initial quote, subsequent years to be the responsibility of the Customer. First year starts at time of first commissioning on the project. Target OS to be as follows:
Microsoft Azure
Amazon Cloud Services
Google Cloud
Linux
Windows Server
Additional FeaturesThe following features are optional and can be added to any project at any time.
Data Storage: Free Tier Only
Data Storage: Extended time data storage, ______ (1 if not filled in) purchased years as follows
Full Detail
Code Compliance Package
Basic Package
Plan view navigation
Room to Room Communication
Tenant Billing
Data Storage Options
Several different data storage tiers and extended time storage plans are available . Each plan has different roll up intervals for data as well as a different time period for which said data is available.
Free | Basic | Code Compliance | Full Detail | |
Granular Kwh | 14 days | 6 months | 6 months | 2 years |
30min Roll-up | 15days - 1 month | n/a | 6m-1 year | 2-3years |
60min Roll-up | n/a | 6m-1 year | 1year-3 years | 3-4 years |
Daily Roll-up | n/a | 3 years-5 years | 4-5 years | |
Events severity 0-1 | 365 days | 1 year | 5 years | 5 years |
Events severity 2 | 120 days | 1 year | 3 years | 5 years |
Events severity 3 | 90 days | 1 year | 3 years | 4 years |
Events severity 4-5 | 60 days | 3 months | 1 year | 2 years |
Events severity 6 | 60 days | 3 months | 6 months | 1 year |
Events severity 7 | 7 days | 3 months | 3 months | 1 year |
Notes:
- "Granular Kwh" detail covers data and the smallest interval for which the hardware reports. Most hardware, this is set at 15 minute increments however at times it could be 5 minute or even 1 minute increments.
- The term "Kwh" as used above directly means all stored Kilo-watt Usage/Hour consumption data, but, by association includes all other data reported from any meter
- Events are logged with a severity rating which relates to the significance of the event. For example, debug style messages are at severity 7 where as online/offline device messages are in the higher levels of severity
Last edited: