The Series 7200/7300 Power Meter Viewer Virtual Element requires National Instrument's LabView software installed on your PC as a prerequisite to operating. Older versions of the program will notify you if it is not installed and let you know where to download it from NI.
An alternative to this will be to install the Series 7000/7100 Power Meter Viewer configuration software to your PC, which is programmed to assist in auto-installing LabView.
The latest installer for PMVVE, version 3.2a, includes it as part of the installer. Please click into the thread below to locate and download the latest version.
An alternative to this will be to install the Series 7000/7100 Power Meter Viewer configuration software to your PC, which is programmed to assist in auto-installing LabView.
The latest installer for PMVVE, version 3.2a, includes it as part of the installer. Please click into the thread below to locate and download the latest version.
Configuration of the Leviton Energy Monitoring Hub datalogger is commonly best done after all meters and devices are configured. This page centralizes the download files for all devices.
| Product Model/Series | Firmware | Configuration Software (Windows OS compatible, x86 PCs) | EMH Templates ** |
| Series 6000 | - | Easy Config System v2.1.1.0 | Advanced |
| Series 7000/7100 (3, 12, 24, 48 CT inputs; 48 CTs = up to 16 3-phase elements) | 2.73 | Power Meter... |
- sdo
- Replies: 0
- Forum: Data Acquisition Servers (DAS)
Last edited: