The following information is for a licensed electrician or qualified personnel to review and perform.
When your electric meter is installed, it relies on the orientation and wire landing associations for accurate measurement. It is best to refer to the CT documentation, labeling, and meter documentation to ensure polarity and phasing is as expected. For the smoothest installation experience, it is recommended to label both ends of the CT wire for traceability, and create an installation schedule for each meter or device.
On many of our meters, phase references A-B-C must be associated with CT inputs 1 through 3, respectively.
On other meters with more than 3 CT inputs, it is best to follow this convention all the way through unless there are exceptions. In the case of split-phase loads, install the CTs where each odd or even input # is associated on phase A, and the opposite on phase B.
Once programming of the input matches that of the installed CT, one can use an amp clamp to potentially compare the CT measurement against the hand tool. This may not work in all cases but if the load is continuous, very resistive and is at least 1% of the CT size, it can be used to troubleshoot CTs quickly in the field. The output of the CT cannot be measured directly with a volt or current meter, but when attached to the correct meter and configuration, if needed, is completed, then the same amperage or similar power (amps x volts = power) measurement will appear on our devices.
If most inputs are working as expected but a few or not, try moving swapping wire landings from known "good" CTs to the landings of the CTs in question, and vise-versa. If the issue follows may help chase down the unexpected measurement anomaly. It is also possible to swap them at the CT side as well.
There are wire tracing tools that can be used which also may be useful to check circuit naming between the load and the panel where the CTs are installed.
Only an electrician or qualified personnel should attempt to perform this test.
Important notes that you should be aware when performing a flick test is that they:
The needle will move from the 0VDC position and "flick" slightly towards the positive or negative direction when the battery is energized in the circuit. Be sure to maintain polarity throughout the test setup.
When your electric meter is installed, it relies on the orientation and wire landing associations for accurate measurement. It is best to refer to the CT documentation, labeling, and meter documentation to ensure polarity and phasing is as expected. For the smoothest installation experience, it is recommended to label both ends of the CT wire for traceability, and create an installation schedule for each meter or device.
On many of our meters, phase references A-B-C must be associated with CT inputs 1 through 3, respectively.
On other meters with more than 3 CT inputs, it is best to follow this convention all the way through unless there are exceptions. In the case of split-phase loads, install the CTs where each odd or even input # is associated on phase A, and the opposite on phase B.
Once programming of the input matches that of the installed CT, one can use an amp clamp to potentially compare the CT measurement against the hand tool. This may not work in all cases but if the load is continuous, very resistive and is at least 1% of the CT size, it can be used to troubleshoot CTs quickly in the field. The output of the CT cannot be measured directly with a volt or current meter, but when attached to the correct meter and configuration, if needed, is completed, then the same amperage or similar power (amps x volts = power) measurement will appear on our devices.
If most inputs are working as expected but a few or not, try moving swapping wire landings from known "good" CTs to the landings of the CTs in question, and vise-versa. If the issue follows may help chase down the unexpected measurement anomaly. It is also possible to swap them at the CT side as well.
There are wire tracing tools that can be used which also may be useful to check circuit naming between the load and the panel where the CTs are installed.
CT flick test
In situations where the CTs need to be traced, one can perform a CT flick test to confirm the wiring at the other end is associated with a specific CT. This will also confirm the CT and wiring polarity a bonus.Only an electrician or qualified personnel should attempt to perform this test.
Important notes that you should be aware when performing a flick test is that they:
- can only be performed on our 100mA and .333VAC output CTs
- should only be performed when it can be confirmed the CT will absolutely not have any current flowing through the primary (donut) side of any circuits in question being tested, and not landed or associated to any circuitry other than shown in the diagram below
- a handheld transformer polarity tester (recommended)
- component parts
- Low voltage, limited current 9VDC battery (type IEC 6LR61) or similar
- Spare wiring, alligator clip ends may help
- Multimeter, analog style with a needle
- Momentary button/switch to interrupt the current flow
The needle will move from the 0VDC position and "flick" slightly towards the positive or negative direction when the battery is energized in the circuit. Be sure to maintain polarity throughout the test setup.
|
|
| Example wiring to perform a CT flick test |
Last edited: