There are several places where the serial number may be accessed.
In all products, the serial number is also the MAC address of the device.
The A8820/EMHXD has two Ethernet ports, and it utilizes the Ethernet port 1's MAC address as the serial.
The EMH serial numbers--
The devices will look like this (not to scale):
		
		
	
	
		 
	
When purchased in our UL508A solution, they may look similar to the images below but may not include the green label on the front of the panel. There is an S/N field on the front of the green label - please continue using one of the other listed methods above to locate the appropriate serial number.
		 
	
				
			In all products, the serial number is also the MAC address of the device.
The A8820/EMHXD has two Ethernet ports, and it utilizes the Ethernet port 1's MAC address as the serial.
|   Electrical panel voltages may be present at or within the same area as our data logging device. Please refer to our user guide for additional safety information and/or consult a licensed electrician first before attempting to access the device. | 
| A7810 | A8810 | A8812 | A8814 | EMHXD, EMHSP, A8820 | |
| LCD screen | Data Upload > Show Serial Number | Data Upload > Show Serial Number | Data Upload > Show Serial Number | "About" section | "About" section | 
| Nameplate label on the device | On the back | On the back | On the Ethernet port behind the front cover |   Disconnect power to the device prior to accessing this location Behind the access panel | On the back | 
| Web interface | Log File Data > Setup / Upload. It is located at the top of the screen. | Log File Data > Setup / Upload. It is located at the top of the screen. | Log File Data > Setup / Upload. It is located at the top of the screen. | Log File Data > Setup / Upload. It is located at the top of the screen. | Under Overview, review System Information and Status > System. | 
The EMH serial numbers--
- are alpha numeric
- are 12 characters long
- start with “001EC6” or “0050C2"
- but are not starting with 001EC60D____"
The devices will look like this (not to scale):
When purchased in our UL508A solution, they may look similar to the images below but may not include the green label on the front of the panel. There is an S/N field on the front of the green label - please continue using one of the other listed methods above to locate the appropriate serial number.
			
				Last edited: 
			
		
	
							