Yup it's true.....our project requirements require us to Install our My Building software product at your facility.
What's My Building you say? Check out these helpful articles to learn more about it:
Here's what we need from you to get started:
STOP! If you are using Leviton's My Building infrastructure located at myBuilding.Leviton.com, none of this article applies to you and you can ignore it. This only applies if you purchased the My Building software to be installed at your facility.
What's My Building you say? Check out these helpful articles to learn more about it:
- 1
- 2
- 3
System Architecture
There are only a few decision points here, we just need to know what direction you want to go:- Single Network: All of the lighting controls devices and the My Building server are on the same network and accessed by both users, lighting control devices, and the BACnet/HVAC automation controller. This is the simplest architecture.
- Multi-Homed networked: In this network architecture, the lighting devices are on their own isolated network. All of them however need access to the server hosting My Building. Internet access is not required however it's helpful if this network has internet access available during the commissioning phase. The server has (2) network ports so this architecture is easy to achieve.
- For user-friendliness, a static DNS entry should entered with the sever name it's FQDN from both sides of the network. Ex: if your computer will be accessed from the user side using LevitonMyBuilding.favoriteSchool.edu, the enter a static address with that FQDN and appropriate ip address that the lighting control network can access. If Leviton provides the network architecture, we will do this.
- The BACnet/HVAC automation controller can exist on either network, we just need to know which one.
Here's what we need from you to get started:
Description | Implication | Value |
---|---|---|
System Architecture Option | Impacts how we setup the server | default: Single Network |
Virtual or Leviton Hardware | If your BOM has Leviton hardware, we can change to virtual for no impact to project cost anytime before equipment is installed. | |
Fully Qualified Domain Name of the My Building Server | how the sever is accessed, for simplicity, must be resolvable from the controls and user access side of the network | default: myBuilding.LevitonControls.lan |
If Leviton provides the Wi-Fi architecture, preferred domain name. | If Leviton provides the network, and you prefer we use yours, that's also our preference. We can make the change now. | default: LevitonControls.lan |
SSID, Passphrase | If customer provides the Wi-Fi architecture | SSID: Passphrase: |
SMTP Server | Used for email notifications, account validation, etc. | SMTP Server Name: |
SMTP Port | default:25 | |
SMTP Username | ||
SMTP Password | ||
SMTP From Email Address | default: noreply@mybuilding.levitoncontrols.lan | |
SMTP Name | default: Leviton My Building | |
BACnet Port | default: 47808 | |
BACnet Access Location | Where will bacnet enter the network? What connected will it be connected to? Will it be the same network as the room controllers or | default: Same location as site users |
BACnet Objects | The type of objects that will be exposed to BACnet. See PICS statements for list of all available objects. | default: Occupancy Zones |
Server: http or https? If https | Are Lets Encrypt certificates suitable? If so, the machine will need
| default: If internet accessible (inbound), https with Lets Encrypt, renewing at 3am. If not internet access, http. |
Remote Access Credentials | Provide VPN or otherwise. If Leviton is providing Wi-Fi infrastructure, and our network router/coordinator (Unifi Dream Machine) has internet access, we will have this automatically. Our access can be revoked at any time by removing our user accounts from the Dream Machine. | |
Platform Admin Account(s) | Person responsible for server maintenance. Provide which part of the building they should have access to. | |
Service Tech Account(s) | Individuals Responsible for building maintenance. Provide which part of the building they should have access to. | |
Limited Accounts: Schedule Editors, Energy Managers, Users. | Individuals responsible for other topics. Provide which part of the building they should have access to. |
Last edited: