alexambertl
New member
Destiny 2's Crucible, the player-versus-player (PvP) mode, is a popular battleground for Guardians seeking glory and loot. Bungie frequently injects fresh content into the Crucible, keeping the action exciting. Their latest update, version 7.3.6.4, introduced new maps for both public and private matches, alongside various gameplay tweaks.
However, with any online game, exploits can emerge. On June 23rd, Bungie announced the sudden suspension of rewards in private Crucible matches. While the developer remained tight-lipped about the reason, the community quickly pieced together the puzzle.
YouTuber Cheese Forever showcased a glitch allowing players to amass significant resources and consumables through private matches, even while AFK (away from keyboard). This exploit essentially involved setting up a solo private match with specific settings and repeating the process.
medium.com
medium.com
medium.com
medium.com
medium.com
medium.com
medium.com
medium.com
medium.com
medium.com
forum.realdigital.org
forum.realdigital.org
While the glitch solely affected resource gathering and had no impact on competitive Crucible or the in-game economy, some players expressed frustration with Bungie's decision. They argued it was a harmless way to extend playtimes, benefiting both players and Bungie through increased engagement.
This isn't the first time Bungie has had to address player-discovered bugs in the Crucible. In November 2023, the community rallied behind a hilarious "Sparrow Racing" glitch on the Multiplex map. Players unintentionally discovered they could ride their Sparrows (hoverbikes) in a multiplayer setting, leading to chaotic high-speed battles. The positive reception from fans resulted in Bungie officially implementing the "Sparrow Control" game mode.
However, in the case of the private match exploit, Bungie clearly saw it differently. As of now, there's no word on when rewards in private matches might return. Whether Bungie follows a similar path of embracing a glitch like Sparrow Racing, or remains firm on its stance, remains to be seen.
However, with any online game, exploits can emerge. On June 23rd, Bungie announced the sudden suspension of rewards in private Crucible matches. While the developer remained tight-lipped about the reason, the community quickly pieced together the puzzle.
YouTuber Cheese Forever showcased a glitch allowing players to amass significant resources and consumables through private matches, even while AFK (away from keyboard). This exploit essentially involved setting up a solo private match with specific settings and repeating the process.
Shadow of the Last Stand: A Glimpse into Messmer’s Ruthless Army
Elden Ring: Shadow of the Erdtree’s desolate landscapes hint at the devastation left by Messmer’s relentless campaign. Players traverse the…
![medium.com](/proxy.php?image=https%3A%2F%2Fmiro.medium.com%2Fv2%2F1%2Am-R_BkNf1Qjr1YbyOIJY2w.png&hash=24996902486309f00c0d85f5ff25bf0e&return_error=1)
Beyond DLC: Why Shadow of the Erdtree is an Expansion in Every Sense
Elden Ring: Shadow of the Erdtree transcends the label of “DLC.” Released two years after the base game, it’s a substantial addition that…
![medium.com](/proxy.php?image=https%3A%2F%2Fmiro.medium.com%2Fv2%2F1%2Am-R_BkNf1Qjr1YbyOIJY2w.png&hash=24996902486309f00c0d85f5ff25bf0e&return_error=1)
Shadow of the Erdtree: A Rocky Launch on Steam
Elden Ring: Shadow of the Erdtree, the long-awaited expansion to FromSoftware’s sprawling RPG, has encountered a mixed reception on Steam…
![medium.com](/proxy.php?image=https%3A%2F%2Fmiro.medium.com%2Fv2%2F1%2Am-R_BkNf1Qjr1YbyOIJY2w.png&hash=24996902486309f00c0d85f5ff25bf0e&return_error=1)
Palworld Takes Aim at PlayStation: Port Incoming?
PlayStation gamers rejoice! The wait for Palworld, the breakout 2024 survival hit, might finally be over. Hints from developer Pocket Pair…
![medium.com](/proxy.php?image=https%3A%2F%2Fmiro.medium.com%2Fv2%2F1%2Am-R_BkNf1Qjr1YbyOIJY2w.png&hash=24996902486309f00c0d85f5ff25bf0e&return_error=1)
Divine Beast Dancing Lion’s Embarrassing Secret: A Deceptively Difficult Puppet
Elden Ring: Shadow of the Erdtree throws players into the fire right from the start. The first boss, the imposing Divine Beast Dancing…
![medium.com](/proxy.php?image=https%3A%2F%2Fmiro.medium.com%2Fv2%2F1%2Am-R_BkNf1Qjr1YbyOIJY2w.png&hash=24996902486309f00c0d85f5ff25bf0e&return_error=1)
Night City’s Finest: A Cyberpunk 2077 Trauma Team Cosplay Triumphs
Cyberpunk 2077’s Trauma Team, the ruthless paramedics of Night City, rarely receive the spotlight. But one dedicated cosplayer has brought…
![medium.com](/proxy.php?image=https%3A%2F%2Fmiro.medium.com%2Fv2%2F1%2Am-R_BkNf1Qjr1YbyOIJY2w.png&hash=24996902486309f00c0d85f5ff25bf0e&return_error=1)
A Starfield Dream Realized: Your Personal Space Station Has Arrived
For Starfield players yearning for a personal haven amongst the stars, the wait is over! A fantastic mod by Nexus Mods user Squint…
![medium.com](/proxy.php?image=https%3A%2F%2Fmiro.medium.com%2Fv2%2F1%2Am-R_BkNf1Qjr1YbyOIJY2w.png&hash=24996902486309f00c0d85f5ff25bf0e&return_error=1)
The Shadow of Natlan: Capitano, the Harbinger of Legend
Genshin Impact’s upcoming Natlan region is shrouded in mystery, but whispers of a formidable Fatui Harbinger named Capitano are starting to…
![medium.com](/proxy.php?image=https%3A%2F%2Fmiro.medium.com%2Fv2%2F1%2Am-R_BkNf1Qjr1YbyOIJY2w.png&hash=24996902486309f00c0d85f5ff25bf0e&return_error=1)
Stardew Valley: When Lady Luck Smiles on the Farmer
Stardew Valley may be a game of perseverance, but sometimes, a touch of luck can make all the difference. Rare finds are a staple of the…
![medium.com](/proxy.php?image=https%3A%2F%2Fmiro.medium.com%2Fv2%2F1%2Am-R_BkNf1Qjr1YbyOIJY2w.png&hash=24996902486309f00c0d85f5ff25bf0e&return_error=1)
Relief for Tarnished: Elden Ring Patch Balances Shadow Realm Blessings and More
Elden Ring’s Shadow of the Erdtree has pushed players to their limits, with the expansion’s difficulty a major point of contention…
![medium.com](/proxy.php?image=https%3A%2F%2Fmiro.medium.com%2Fv2%2F1%2Am-R_BkNf1Qjr1YbyOIJY2w.png&hash=24996902486309f00c0d85f5ff25bf0e&return_error=1)
Stardew Valley Surprise: Bushes? Who Needs Bushes? - Real Digital Forum
Dead Rising: A Disappointing "Deluxe" Return? - Real Digital Forum
While the glitch solely affected resource gathering and had no impact on competitive Crucible or the in-game economy, some players expressed frustration with Bungie's decision. They argued it was a harmless way to extend playtimes, benefiting both players and Bungie through increased engagement.
This isn't the first time Bungie has had to address player-discovered bugs in the Crucible. In November 2023, the community rallied behind a hilarious "Sparrow Racing" glitch on the Multiplex map. Players unintentionally discovered they could ride their Sparrows (hoverbikes) in a multiplayer setting, leading to chaotic high-speed battles. The positive reception from fans resulted in Bungie officially implementing the "Sparrow Control" game mode.
However, in the case of the private match exploit, Bungie clearly saw it differently. As of now, there's no word on when rewards in private matches might return. Whether Bungie follows a similar path of embracing a glitch like Sparrow Racing, or remains firm on its stance, remains to be seen.