How do I download the recorded meter readings directly from the Series 7xxx meter?

Introduction​


The following information is for the Series 7000 and 7100 meter. This does not apply to the 7200/7300 Series meters due to their flexible input programming; please use the Series 7000/7100 meter instead for applications where direct meter download of the data is needed.

Please ensure that during the meter's initial configuration, that the Real Time Clock is set. This will ensure it is synchronized to the current time and that meter readings will be based on what was set.
As with may computing devices, the onboard clock can drift slightly over time. Please check the real time clock periodically to confirm its accuracy.


To further compliment your meter, consider the Energy Monitoring Hub from Leviton to simplify the capture and viewing meter readings from one or multiple meters. All while capturing advanced measurement parameters like kW demand, and automatic time synchronization.

What will the format of the data look like?​

The onboard recording of the energy counters per each CT input landing on the meter. Each are designated by their element letters starting with A. For the 71D12, it will be A-D, and for the 71D48, expect A-P.
There will also a element system total that sums them all, enabling easier processing of the data for two and three pole loads.

The readings are much like taking a snapshot of the odometer in your car. As such, calculating usage between two time periods is to simply take the reading at the end date and time, then subtract the number at the beginning. So with the example below, the usage for D3 kWh from 0:43 to 05:13 is 181.5 - 181.22 = 0.28 kWh .
Note the negative kWh readings that are increasing in the negative direction - these meters have sensors and wiring that are polarity sensitive, allowing it to pick up the direction the energy flow is, enabling the ability to count energy generated back towards the utility.

Example of the available dataset​

1779811907133.png
Download this example CSV log file


How do I download this log file from my meter?​

Prerequisites​

  • A PC computer
    • with an x86 compatible processor
    • running the Windows 10 or 11 operating system
    • with available LAN or USB port on the computer.
      • We highly recommend a LAN or USB cable to the meter is preinstalled so that the cover of the meter doesn't have to be removed every time the PC needs to be connected to the meter. Please refer to the manual of the meter for more guidance and safety information.
      • If via LAN cable, you may need to set LAN settings into your PC, the meter, and configure the LAN to enable access in this manner. Please involve whomever manages your LAN or an IT consultant to best assist you with this to enable this and streamline the process as much as possible.
    • in which you have administrator level rights on it
    • with the Leviton Power Meter Viewer software tool downloaded and preinstalled

Step-by-Step Instructions​

Launch the VerifEye HD 2.17 "Power Meter Viewer" software tool on your PC
1779813261075.png
Depending on how your meter is connected to your PC, use "Connect over Ethernet" or "Connect over USB" options.
1779813279108.png
On successful connection to the meter, locate the Menu drop down tool, and select "Advanced".
1779813722362.png
Locate the "Download Logged Data" section. Press the Download button. Then follow the prompts to save the CSV file to your PC.
1779813790420.png
(optional) From the drop-down Menu selector, click on "Meter Setup". Verify the Meter's Real Time Clock is within expectation, and if needed, set the RTC to update it.
1779815106276.png
Close the application to disconnect from the meter using Window's "X" shortcut in the upper right of the application.
1779815223421.png
 

Attachments

Last edited:
Back
Top