A Alta Hunt New member Nov 18, 2022 #1 Need to know if GM with smart packs can perform this function.
C Chris Richards New member Nov 18, 2022 #2 The GreenMAX interfaces with a third party BMS system using BACNet/IP. I don't have any other information about possible third party interfaces. This is from the GreenMAX datasheet. Attachments Data Sheet - GreenMAX Relay Command Module.pdf Data Sheet - GreenMAX Relay Command Module.pdf 592.1 KB · Views: 209 Upvote 0 Downvote
The GreenMAX interfaces with a third party BMS system using BACNet/IP. I don't have any other information about possible third party interfaces. This is from the GreenMAX datasheet.