1 Reply Latest reply: Mar 9, 2016 2:08 PM by Darby RSS

Knockouts on MDU Enclosures

Scout

What are the knockout sizes on the Configuration A and Configuration B MDU style Structured Media Enclosures?

 

PN

47605-4MG

47605-M42

47605-2MG

47605-M28

  • Re: Knockouts on MDU Enclosures
    Scout

    MDU knockouts.JPG.jpg

    the smaller knockouts on the top and bottom caps = 1.215” dia.

     

    The larger knockouts (top and bottom cap) = 1.97” dia, with a smaller inner knockout of 1.375”


    These openings are designed to accept 1" and 2" commercial conduit.