Jun 25, 2011 5:02 PM
L4400-P 6-Outlet Plug-in Surge Protection Device
-
Like (0)
Does anyone have specs (including joule rating) and/or an opinion on the discontinued L4400-P 6-Outlet Plug-in Surge Protection Device? It's similar to the present 3500-P, 4900-P and 5100-P SPDs. Several years ago the JEA (Jacksonville Florida Electric Authority) had Leviton make a large number of them with their logo and they offered them to their customers along with a 50240-FAA Meter Socket Surge Arrester Adapter. Jacksonville/Duval County is the lightning strike capitol of the world and I assume somebody knew what they were doing. However, they apparently didn't sell very well (JEA has big PR problems) and are now on the secondary market long with the 50240-FAA at bargain prices. Thanks.
This is an obsolete device but here were some specs I was able to come up with:
TRANSIENT VOLTAGE SURGE SUPPRESSOR
PLUG-IN WITH (6) OUTLETS.
LIGHT INDICATOR FOR SURGE PROTECTION
STATUS.
ELECTRICAL RATING:
15A,125VAC 1875 WATTS
CLAMPING VOLTAGE:
330V PEAK L-N
330V PEAK L-G
330V PEAK N-G
This site contains user submitted content, comments and opinions and is for informational and entertainment purposes only. LEVITON MAKES NO WARRANTIES, EXPRESS OR IMPLIED, WITH REGARDS TO THIS CONTENT. All postings and use of the content on this site are subject to the Terms of Use of the site.