0 Replies Latest reply: Jun 24, 2011 7:12 PM by gabby RSS

Does Leviton have laser printer labels?

Adventurer

No.  Leviton recommends using the LaserTab line of Brady products.

 

The recommended Brady products for LNS patch panels are adhesive labels that must be applied directly to the panel, or to the card-stock label included with the product and then inserted into the label holder. Brady does offer a paper label that correctly fits the label holders for Leviton patch panels. 

The recommended Brady labels for use with Leviton products are shown in the following table.   Refer to the cross-reference matrix at the end of this document for the recommended Brady label product for specific LNS part numbers.

 

Label Part No.

Description

18111

1/4” non-adhesive tape, white; 18 ft length

18112

3/8” non-adhesive tape, white; 18 ft length

18443

3/8” adhesive vinyl tape, white; 18 ft length

LAT-18-361-1

1” x 1.33” adhesive polyester label, white; 49/sheet, 1,000/pkg.

LAT-44-707-2.5

0.375” x 3.6” adhesive polyester label, white; 40/sheet, 2,500/pkg.

LAT-45-712-10

0.375” x 0.5” adhesive polyester label, white; 325/sheet, 10,000/pkg.

LAT-176-124-WT

0.375” x 1.9” non-adhesive paper label, white; 100/sheet, 1,000/pkg.

LAT-177-124-WT

0.475” x 7.9” non-adhesive paper label, white; 38/sheet, 380/pkg.

 

QP Wall Plates & Housings

 

Leviton Part Numbers

Brady Label No.

41080-xxP, 41081-xxP, 43080-1S*, 41091-xxP

LAT-45-712-10

42080-xxP, 42081-xxP, 43080-1L*
42080-xxS, 43080-2Lx,

LAT-176-124-WT

41290-SMx, 41291-DMx

LAT-176-124-WT

41089-xxP

LAT-176-124-WT

49910-Sxx, 49910-Exx

LAT-176-124-WT

 

 

Patch Cords

 

Leviton Part Numbers

Brady Label No.

6210G-xx*, 62460-xx*, 5G460-xx*
6D460-xx*, 5G460-xx*

LAT-18-361-1

D6720-xxE, D6721-xxE

LAT-18-361-1

62240-xxS, 6234A-xxS, 6234B-xxS
5G210-xxS, 5G2210-xxS, 5G240-xxS
5G34A-xxS, 5G43B-xxS

LAT-18-361-1

 

 

110-Style Termination Blocks

 

Leviton Part Numbers

Brady Label No.

41AB6-xF4, 41AB2-xF4, 41AB2-xF5, 41AW1-05 41AW2-x00 41NB6-1F4, 41DW1-050, 41DW2-100

41NB2-1F4, 41NB2-1F5, 41DR6-xF4, 41DBR-xF4

41DBR-xF5,  41DR2-x00

LAT-177-124-WT

 

Contacts for Brady include:

Customer Service:  888-250-3082

Technical Support:  800-643-8766

Website:  www.bradyid.com