1 Reply Latest reply: Dec 2, 2016 1:17 PM by Mat Gallien RSS

What is a Pre-terminated Copper Trunk Assembly?

Adventurer

Copper trunks are part of Leviton’s extensive, quick turnaround make-to-order (MTO) program. The custom-configured cable assemblies speed installation at data centers and other large, critical applications. By shifting much of the assembly work to the factory, field installation time is reduced by up to 80%. All Leviton trunks include a braided sleeve with pulling eye protects terminations during shipment, ensures easy installation, and keeps trunk assembly organized. In addition, our pre-terminated trunks are 100% factory tested and shipped with test results and individual cable serial numbers. No further testing is necessary after installation, and qualified installations are eligible for our limited lifetime product and performance warranty. Custom-configuration options: • Cable type • Breakout and overall length (up to 90 meters) • Jack, plug, or open termination • Even or staggered plug alignment • Cable and jack color • Plenum sleeve