
-
New VRCOP-1LW +3 Application note
Leviton Technical Representative Jun 1, 2011 2:51 PM (in response to johnlaroux) -
Re: New VRCOP-1LW +3 Application note
Leviton Technical Representative Jun 10, 2011 2:01 PM (in response to johnlaroux)Here are some commands that have been tested for the command classes you specified:
User Code:
Get User Code:
>NxSS99,2,UserID
X = lock node ID
User ID = 1 to max. supported
User Code report:
<nx,99,3,UserID,status,code1,code2….,codey
Status = 0 (available), 1 (occupied), 2 (reserved), 3(not available)
Code = 4 to 10 digit ascii number
Set User Code:
>NxSS99,1,UserID,Status, code1,…,codey
Door Lock Logging:
Records Support Get:
>NxSS76,1
X = lock node ID
Records Support Report:
<nx,76,2,y
X = lock node ID
Y = max number of records stored
Get Record:
>NxSS76,3,0,y
X = lock node ID
Y = record number, use 0 for most recent
Record Report:
<nx,76,4, record num, yr1, yr2, month, day, hr, min, sec, event, user ID, code length, code1…,codey
X = lock node ID
Code = 4 to 10 digit ascii number
Event = manual lock, manual unlock, remote lock, remote unlock, etc
-
Re: New VRCOP-1LW +3 Application note
Dan Simon May 7, 2012 10:00 AM (in response to Leviton Technical Representative)Is it possible to receive the ASCII commands for all of the kwikset lock's features?
- COMMAND_CLASS_SECURITY
- COMMAND_CLASS_CONFIGURATION
- COMMAND_CLASS_PROTECTION
- COMMAND_CLASS_DOOR_LOCK
- COMMAND_CLASS_USER_CODE
- COMMAND_CLASS_SCHEDULE_ENTRY_LOCK_V2
- COMMAND_CLASS_DOOR_LOCK_LOGGING
- COMMAND_CLASS_ALARM
- COMMAND_CLASS_TIME_PARAMETERS
- COMMAND_CLASS_BASIC
-
Re: New VRCOP-1LW +3 Application note
Dan Simon Jan 19, 2012 12:42 PM (in response to Leviton Technical Representative)This kwikset lock is supposed to send its status and log report unsolicited. Mine does not appear to be doing that, is there a command you have to send to it to enable it to send?
-