Configuring the Leviton Omni Notifier Using My Leviton Cloud

In order to configure a Leviton Omni Notifier using the My Leviton cloud, you must have the following:

 

  1. My Leviton Account

 

  2. Leviton automation controller running firmware version 3.16 or higher

 

  3. Omni Notifier running firmware version 2.0 or higher

 

  4. PC Access version 3.17 or higher

 


My Leviton Account

 

Important Note about My Leviton Accounts:

 

Each end-user customer should have their own My Leviton account. The My Leviton account does allow for multiple Residences to be configured, if the customer has Omni systems in multiple residences. However, the My Leviton cloud allows a maximum of 25 email messages per hour, which are shared amongst each of the Residences on the My Leviton account. When multiple Residences are configured, pay special attention to ensure the maximum number of emails are not exceeded. After the maximum number of emails have been exceeded, no further emails will be sent for that period.

 

To create a My Leviton Account, perform the following steps:

 

(NOTEIf you have an existing My Leviton Account, you can login to your account online and skip to Step 5)

 

  1.  Open a browser, type in http://my.leviton.com and hit Enter.

     1_KB.png

 

  2. Click on the Get Started link.

 

2_KB.png

 

  3.  Fill out the information and click on Sign Up.  CRITICAL NOTEA valid email address must be entered as a verification email will be sent to that address.

 

     3_KB.png

 

  4. After the account has been created, you will be directed to “Add a Residence”.  Enter in the information as desired and click on Add Residence.

    4_KB.png

 

  5.  You will now see the main Dashboard – click on Settings.

 

5_KB.png

 

6. On the Settings page, click on Disabled on the right-hand side of the screen – this will enable the notifier in the cloud, as well assign an ID for the Omni Notifier.

 

   6_KB.png

 

   6B_KB.png

 

 

PC Access Configuration

 

Take the following Steps to configure the Omni Notifier in PC Access:

 

  1.  Open PC Access and open the file being used for the Omni automation controller.

 

    7_KB.png

 

  2.  Click on Help and select About – if the PC Access version is not 3.17 or higher, you need to “Check For Updates” before going any further.

 

     About.png

 

  3. Click on Communications>>Connect>>Network to establish a connection to the controller.


  4. Check to make sure the controller firmware version is 3.16 or higher.  If not, the controller firmware needs to be updated before moving forward.

 

    9_KB.png

 

  5. Click on Serial, under Expansion and set the Serial Port the notifier is connected to, to E-Mail Board.

 

    10_KB.png

 

  6. Click on “E-Mail Notification Board”.

 

    11_KB_M.png

 

7. Under Value, click on SMTP Server and select "My Leviton Cloud (Requires Notifier Firmware2.0 or higher)".

 

    My Leviton Cloud.png

 

  8.  In the Action column, click on Select Notifier.  A dialog box requesting your E-Mail Address and Password. Enter in your "My Leviton Cloud" credentials and click on OK. 

   

 

     13A_KB.png

 

     13B_KB.png

 

  9. Once you have entered in your credentials successfully and confirmed, a dialog box will appear, listing the Notifier ID – click on OK.

 

     14_KB.png

 

10. In the Value column, click on Version/MAC Address. This will open a dialog box and initiate a status request – when dialog shows Completed, click on Close and the current version number of the notifier will be displayed.

       CRITICAL NOTE: If the current firmware version is not 2.0 or higher, you must update the firmware before proceeding.

 

    15A_KB.png

     15B_KB.png

    Firmware Version.png

 

11. Click on “@ E-Mail To Addresses”.  Here, you can set up to 8 different email addresses to have notifications sent to.  Enter in the Name and Email Address.  Define the messaging types by checking the desired boxes

    (Arm/Disarm,Alarms, Troubles, System, Access Control, or User Message)

 

    16_KB.png

 

12. Click on E-Mail Messages.  Here, you can name up to 100 custom messages that can be sent upon any desired controller event via programming.

 

    17_KB.png

 

13. Once you have completed the above steps, click on Communications and select “Write to Controller”.  Right-Click on “E-Mail Board Setup” (this will “de-select” all other boxes) and click on OK to write the configuration to the controller.

 

18A_KB.png18B_KB.png

 

 

Testing Messaging

 

Now that the notifier has been configured and the configuration has been written to the controller, you can test by taking the following steps:

 

  1. Click on “E-Mail Notification Board.

    19_KB.png

  

  2. Click on “Send Test Message” – this will initiate an automated write command to the controller and when complete, the Send dialog box will be displayed.

      Check the Email Address you want to send to, then “Select E-Mail Message” to be sent, and then click on OK.

 

    20A_KB.pngWrite To_6.png

:

NOTE: When testing the Omni Notifier, please be aware that the My Leviton Cloud only allows you to send up to 25 email messages per hour

 

Updating Omni Notifier Firmware

 

When a new firmware for the Omni Notifier is released, the firmware can be updated as follows:

 

  1.  Select “E-Mail Notification Board”.

     21_KB.png

 

  2. Under Value, click on Version to check/confirm the current version of firmware.

   Firmware Version.png

 

  3. Click on Update Firmware – this will open a dialog box where you can select the desired firmware version and then click on Open.  Follow the onscreen instructions. 

      NOTE: The Omni Notifier update will take several minutes to complete.

   Update Firmware.png