We are pleased to announce the release of our new Medical Grade Power Strips. The medical grade power strips are available with and without surge protection.
The enitre line is UL 60601-1, 60950-1 and 1363A compliant to meet all major safety regulations required for healthcare facilities. Medical Grade Power Strips are intended for use inside Patient Care Areas and specifically within the 6 foot perimeter of the patient, known as the Patient Care Vicinity.
For more information view the product specification here.
Expiring the announcement will not delete it but will remove it from the public announcement list. Are you sure you want to expire this announcement?
Are you sure you want to delete this announcement?
Leviton’s Meter Socket Surge Arrester Adapter offers a quick, cost-effective solution to the problem of transient voltage surges caused by lightning or utility capacitor bank switching. Ideal for residential buildings, this Type 1 surge arrester is the first line of defense for protection of sensitive electronics found in the home. Type 1 Surge Protective Devices are typically mounted on the line side of the main service entrance and they install easily at the meter base. Providing protection of up to 50,000 peak Amps of surge current, it is designed for 120/240 volt single-phase ringless or ring-type meters and is available with spring-loaded, high-pressure, copper-plated contacts.
Key Features:
For more information view the product specification sheet here.
Expiring the announcement will not delete it but will remove it from the public announcement list. Are you sure you want to expire this announcement?
Are you sure you want to delete this announcement?
Create and manage categories in Surge Protective Devices. Removing a category will not remove content.
Create and manage announcements in Surge Protective Devices. Try to limit the announcements to keep them useful.
| Subject | Author | Date | Actions |
|---|
Enter your announcement details below, including when you would like it to become active and expire. By default, announcements will become active immediately and expire in 7 days.
Loading...
| Discussions | Documents | Blog Posts | Polls | |
| Application Notes | 11 | 0 | ||
| Brochures and Catalogs | 2 | 0 | ||
| Case Studies | 0 | 0 | ||
| Drawings | 0 | 0 | ||
| FAQs | 0 | 0 | ||
| Instruction Sheets | 46 | 0 | ||
| Line Cards | 1 | 0 | ||
| Pictures | 1 | 0 | ||
| Product Specifications | 74 | 0 | ||
| Specifications (AIA/CSI) | 0 | 0 | ||
| Take One | 0 | 0 | ||
| Technical Articles | 12 | 0 | ||
| Troubleshooting Guides | 0 | 0 | ||
| Videos | 0 | 0 | ||
| Warranties | 2 | 0 |
This site contains user submitted content, comments and opinions and is for informational and entertainment purposes only. LEVITON MAKES NO WARRANTIES, EXPRESS OR IMPLIED, WITH REGARDS TO THIS CONTENT. All postings and use of the content on this site are subject to the Terms of Use of the site.