Leviton is pleased to announce the expansion of our Wetguard and Black & White plug and connector lines with the addition of a total of 8 new NEMA and non-NEMA configurations. Included is our first ever 2-wire industrial grade configurations.
The key performance features of the Wetguard Plugs and Connectors (versus the competition) remain:
Cord seal/strain relief system is superior in terms of ingress protection and cord slippage
Superior design of plug face/cover mating in terms of ingress protection
Our connector contacts are nickel-plated for corrosion resistance, whereas others are not.
For more information view the product specification sheets here and here.
Expiring the announcement will not delete it but will remove it from the public announcement list. Are you sure you want to expire this announcement?
Are you sure you want to delete this announcement?
Create and manage categories in Plugs & Connectors. Removing a category will not remove content.
Create and manage announcements in Plugs & Connectors. Try to limit the announcements to keep them useful.
| Subject | Author | Date | Actions |
|---|
Enter your announcement details below, including when you would like it to become active and expire. By default, announcements will become active immediately and expire in 7 days.
Loading...
| Discussions | Documents | Blog Posts | Polls | |
| Application Notes | 0 | 0 | ||
| Brochures and Catalogs | 1 | 0 | ||
| Case Studies | 0 | 0 | ||
| FAQs | 0 | 0 | ||
| Instruction Sheets | 10 | 0 | ||
| Line Cards | 0 | 0 | ||
| Manuals | 0 | 0 | ||
| Pictures | 1 | 0 | ||
| Product Specifications | 15 | 0 | ||
| Specifications (AIA/CSI) | 0 | 0 | ||
| Technical Articles | 0 | 0 | ||
| Troubleshooting Guides | 0 | 0 | ||
| Take One | 0 | 0 | ||
| Tech Notes | 0 | 0 | ||
| Videos | 0 | 0 | ||
| Warranties | 0 | 0 |
This site contains user submitted content, comments and opinions and is for informational and entertainment purposes only. LEVITON MAKES NO WARRANTIES, EXPRESS OR IMPLIED, WITH REGARDS TO THIS CONTENT. All postings and use of the content on this site are subject to the Terms of Use of the site.