Leviton’s new line of motion sensors combine state-of-the-art technology with new aesthetics to provide optimal management of lighting and motor loads and a choice of either Manual-ON (Vacancy Sensor) or Automatic-ON (Occupancy Sensor) switching.
With a wide selection to choose from, this line of energy-saving sensors has models engineered to control current LED, CFL, Incandescent, Halogen, Fluorescent or Motor loads, making it easy to find the perfect solution for your needs. Plus, they all offer the convenience and peace of mind that comes with hands-free switching.
For more information view the product specifications here.
Expiring the announcement will not delete it but will remove it from the public announcement list. Are you sure you want to expire this announcement?
Are you sure you want to delete this announcement?
Built on the successful OSFHU platform, the new OSFHP and OSFHD feature an integrated light sensor. Specifically designed for high mounted areas such as warehouses, manufacturing, and other high-ceiling applications, Leviton high bay sensors include three interchangeable proprietary lenses for high bay, low bay, and aisle lighting control.
What's New:
· Integrated rotating adjustable light sensor (does not apply to alternating relay models)
· Daylight harvesting feature
· Dual relay models for bi-level control, cold storage model available
· Alternating relay models for increased lamp life, cold storage model available
· Low voltage model
· 480V model
For application versatility, three interchangeable lenses are included with each model:
360 degree High Bay lens (white) provides maximum 2:1 space to mounting height coverage for under 20 ft. mounting heights and 1.5:1 for up to 40 ft. mounting heights
360 degree Low-Bay lens (blue) provides maximum 2:1 space to mounting height coverage for 8 ft. to 20 ft. mounting heights
Aisle way lens (black) provides maximum detection for 60 ft. long by 20 ft. wide for mounting heights up to 40 ft.
For more information view the product specification sheet here.
Expiring the announcement will not delete it but will remove it from the public announcement list. Are you sure you want to expire this announcement?
Are you sure you want to delete this announcement?
Create and manage categories in Occupancy Sensors. Removing a category will not remove content.
Create and manage announcements in Occupancy Sensors. Try to limit the announcements to keep them useful.
| Subject | Author | Date | Actions |
|---|
Enter your announcement details below, including when you would like it to become active and expire. By default, announcements will become active immediately and expire in 7 days.
Loading...
| Discussions | Documents | Blog Posts | Polls | |
| Application Notes | 22 | 0 | ||
| Brochures and Catalogs | 4 | 0 | ||
| Case Studies | 7 | 0 | ||
| Compliance Letters | 3 | 0 | ||
| Drawings | 5 | 0 | ||
| FAQs | 4 | 0 | ||
| Instruction Sheets | 71 | 0 | ||
| Line Cards | 2 | 0 | ||
| Pictures | 5 | 0 | ||
| Product Specifications | 54 | 0 | ||
| Specifications (AIA/CSI) | 4 | 0 | ||
| Take One | 2 | 0 | ||
| Technical Articles | 13 | 0 | ||
| Troubleshooting Guides | 1 | 0 | ||
| Videos | 0 | 0 | ||
| Warranties | 1 | 0 | ||
| White Papers | 1 | 0 |
This site contains user submitted content, comments and opinions and is for informational and entertainment purposes only. LEVITON MAKES NO WARRANTIES, EXPRESS OR IMPLIED, WITH REGARDS TO THIS CONTENT. All postings and use of the content on this site are subject to the Terms of Use of the site.