We are pleased to introduce the Compact Fluorescent Ceiling Lampholder with Occupancy Sensor (9863), the newest addition to the CFL ceiling lampholder product line that includes keyless and pull chain versions. It is suitable for all areas of the home, including closets, workrooms, basements, storage areas, utility rooms and attics.
Key Features:
- 13W GU24 Squat Base Lamp
- Occupancy Sensor Bi-Pin Compact Fluorescent Lampholder
- Lights turn ON automatically when motion is detected and OFF after 3 minutes if no motion is detected
- 284° field of view
- Remote functionality with Vizia + Remote Switch (VP0SR-10)
- Pigtail leads provide easy installation
- Four mounting screws on housing to position for maximum coverage
For more information view the specification sheet here.
Visit Leviton's YouTube channel for more product information, installations and "how-to" videos.
Expiring the announcement will not delete it but will remove it from the public announcement list. Are you sure you want to expire this announcement?
Are you sure you want to delete this announcement?