<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:clearspace="http://www.jivesoftware.com/xmlns/clearspace/rss" xmlns:dc="http://purl.org/dc/elements/1.1/" version="2.0">
  <channel>
    <title>Product Specifications :  360C4W Product Specification : Version History</title>
    <link>http://communities.leviton.com/docs/DOC-2843/version</link>
    <description>Document Version History:  360C4W Product Specification</description>
    <language>en</language>
    <pubDate>Fri, 13 Aug 2010 18:37:44 GMT</pubDate>
    <generator>Jive SBS 4.5.5.2  (http://jivesoftware.com/products/clearspace/)</generator>
    <dc:date>2010-08-13T18:37:44Z</dc:date>
    <dc:language>en</dc:language>
    <item>
      <title>v1 of  360C4W Product Specification</title>
      <link>http://communities.leviton.com/docs/DOC-2843/version/1</link>
      <description>View changes: n/a</description>
      <pubDate>Fri, 13 Aug 2010 18:37:44 GMT</pubDate>
      <author>CommunityAdmin@leviton.com</author>
      <guid>http://communities.leviton.com/docs/DOC-2843/version/1</guid>
      <dc:date>2010-08-13T18:37:44Z</dc:date>
      <clearspace:dateToText>2 years, 9 months ago</clearspace:dateToText>
      <clearspace:objectType>0</clearspace:objectType>
    </item>
  </channel>
</rss>

