<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:clearspace="http://www.jivesoftware.com/xmlns/clearspace/rss" xmlns:dc="http://purl.org/dc/elements/1.1/" version="2.0">
  <channel>
    <title>General Brochures and Catalogs : OEM 100 Catalog.pdf : Version History</title>
    <link>http://communities.leviton.com/docs/DOC-1966/version</link>
    <description>Document Version History: OEM 100 Catalog.pdf</description>
    <language>en</language>
    <pubDate>Sat, 24 Apr 2010 21:40:24 GMT</pubDate>
    <generator>Jive SBS 4.5.5.2  (http://jivesoftware.com/products/clearspace/)</generator>
    <dc:date>2010-04-24T21:40:24Z</dc:date>
    <dc:language>en</dc:language>
    <item>
      <title>v1 of OEM 100 Catalog.pdf</title>
      <link>http://communities.leviton.com/docs/DOC-1966/version/1</link>
      <description>View changes: n/a</description>
      <pubDate>Tue, 20 Apr 2010 13:03:20 GMT</pubDate>
      <author>CommunityAdmin@leviton.com</author>
      <guid>http://communities.leviton.com/docs/DOC-1966/version/1</guid>
      <dc:date>2010-04-20T13:03:20Z</dc:date>
      <clearspace:dateToText>3 years, 1 month ago</clearspace:dateToText>
      <clearspace:objectType>0</clearspace:objectType>
    </item>
  </channel>
</rss>

