<?xml version="1.0" encoding="UTF-8"?>
<rss xmlns:clearspace="http://www.jivesoftware.com/xmlns/clearspace/rss" xmlns:dc="http://purl.org/dc/elements/1.1/" version="2.0">
  <channel>
    <title>Instruction Sheets : 06628 Instruction Sheet.pdf : Version History</title>
    <link>http://communities.leviton.com/docs/DOC-1734/version</link>
    <description>Document Version History: 06628 Instruction Sheet.pdf</description>
    <language>en</language>
    <pubDate>Mon, 26 Apr 2010 17:12:42 GMT</pubDate>
    <generator>Jive SBS 4.5.5.2  (http://jivesoftware.com/products/clearspace/)</generator>
    <dc:date>2010-04-26T17:12:42Z</dc:date>
    <dc:language>en</dc:language>
    <item>
      <title>v1 of 06628 Instruction Sheet.pdf</title>
      <link>http://communities.leviton.com/docs/DOC-1734/version/1</link>
      <description>View changes: n/a</description>
      <pubDate>Fri, 16 Apr 2010 19:44:03 GMT</pubDate>
      <author>CommunityAdmin@leviton.com</author>
      <guid>http://communities.leviton.com/docs/DOC-1734/version/1</guid>
      <dc:date>2010-04-16T19:44:03Z</dc:date>
      <clearspace:dateToText>3 years, 4 weeks ago</clearspace:dateToText>
      <clearspace:objectType>0</clearspace:objectType>
    </item>
  </channel>
</rss>

